HUBBELL POWER SYSTEMS
Image of T1120620 Bollard Lighting Foundation, 2-3/8" OD x 36" Long

Bollard Lighting Foundation, 2-3/8" OD x 36" Long

Brand: Chance

Catalog ID: T1120620

FOUNDATION, BOLLARD 2.375 OD x 36" Long, 1/2" thick x 7" square baseplate, variable circle, hardware included.

Chance Instant Foundations are designed for an above-grade and at-grade mounting of a variety of equipment that needs a solid foundation and accessibility for utility services such as electric and water lines. These foundations provide a low-cost solution that can be instantly loaded without the need to coordinate various trades, equipment or weather.

  • Variable 4" - 8" Bolt Circle
  • 4 slots, 1/2" Dia x 2-1/4" Long
  • Suitable for Streetlight, Roadway, and Architectural Lighting
  • Other applications include EV Charging Infrastructure, 5G/6G Poles, Rail Applications, End Zone Tower Systems, Solar Array Pole Mount, and Signage

General

Application

Helical Anchoring

Base Plate Shape

Square

Bolt Hole Type

Slotted

Catalog Number

T1120620

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Finish Type

Galvanized

Ground Lug Hole

No

Hardware Packaging

Taped to Shaft

Number of Bolt Slots

4

Pipe Type

Round Pipe

Type

Lighting Foundation Anchors

UPC

096359246909

With Hardware

Included

Dimensions

Base Plate Dimensions

7 in

Base Plate Thickness

0.5 in

Bolt Length

2.25 in

Cableway Distance From Base

24 in

Cableway Length

1.5 in

Cableway Width

1.5 in

Center hole dimensions

1.5 in

Diameter - Bolt

0.5 in

Diameter - Bolt Circle

4 -8 in

Dimensions

7.00 in x 7.00 in x 36.00 in

Foundation Diameter

2 in

Foundation Length

36 in

Height

36 in

Length

7 in

Length - Base Plate to Top of Conduit Hole

7 in

Weight

27 lb

Width

7 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Configuration

Base Plate Shape

Square

Bolt Hole Type

Slotted

Ground Lug Hole

No

Number of Bolt Slots

4

With Hardware

Included

Logistics

Pallet Quantity

30

Standard Package

1