HUBBELL POWER SYSTEMS
BOLT, ASSEMBLY, 1/2in x 2in, w/Hardware
Image of T2050432 BOLT, ASSEMBLY, 1/2in x 2in, w/Hardware

BOLT, ASSEMBLY, 1/2in x 2in, w/Hardware

Brand: Chance

Catalog ID: T2050432

A fastener assembly for general use.

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

  • Bolt assembly, consisting of 1/2" diameter x 2" long hex head bolt with round washer, tooth lockwasher, spring lockwasher, push nut and hex nut
  • Packed loose in bag. 200 bags per box
  • Material is galvanized steel per ASTM A-153

General

Catalog Number

T2050432

Material

Steel

UPC

096359247111

Dimensions

Dimensions

2.250 in x 1.250 in x 1.250 in

Distance From Pole

N/A

Height

1.25 in

Length

2.25 in

Weight

0.26 lb

Width

1.25 in

Logistics

Pallet Quantity

7200