HUBBELL POWER SYSTEMS
BOLT, CARRIAGE, SQ NECK, 1/2in x 2in with LOCKWASHER
HPS_ID_561127_PRODIMAGE

BOLT, CARRIAGE, SQ NECK, 1/2in x 2in with LOCKWASHER

Brand: Chance

Catalog ID: PSC2050493

Square neck of the round head carriage bolt makes the bolt self-locking during tightening, when mated with a square hole. Offered in a variety of sizes. Commonly referred to as a coach bolt.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • 1-1/2" thread length
  • Includes one hex nut and single coil lock washer

General

Catalog Number

PSC2050493

EU RoHS Indicator

No

Material

Steel

UPC

096359479024

Dimensions

Dimensions

2 in x 1.1 in x 1.1 in

Distance From Pole

N/A

Height

1.1 in

Length

2 in

Weight

0.189 lb

Width

1.1 in

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Carton Quantity

250

Pallet Quantity

12000