HUBBELL POWER SYSTEMS
BOLT, CARRIAGE, SQ NECK, 1/2in x 6in with TDG CORROSION PROTECTION
Image of 8846TDG BOLT, CARRIAGE, SQ NECK, 1/2in x 6in with TDG CORROSION PROTECTION
New

BOLT, CARRIAGE, SQ NECK, 1/2in x 6in with TDG CORROSION PROTECTION

Brand: Chance

Catalog ID: 8846TDG

Double-arming bolts are used in pairs to "unitize" two crossarms when line construction requires the strength of double arm construction. Industry slang is D A Bolt.

  • Full thread with cone pointed ends
  • Includes four square nuts
  • Rated tensile stength is 7,800 lbs.
  • Thermal Diffusion Galvanized per ArmorGalv® and ASTM 1059 requirements
  • Manufactured to be functional equivalent to ANSI C135.1

General

Catalog Number

8846TDG

Coating

ArmorGalv™ Thermal Diffusion Galvanizing

Material

Steel

UPC

096359717607

Dimensions

Diameter

0.5 in

Diameter (Fraction)

1/2 in

Length

6 in

Weight

0.39 lb

Logistics

Pallet Quantity

6000