HUBBELL POWER SYSTEMS
HPS_ID_561127_PRODIMAGE

BOLT, CARRIAGE, SQ NECK, 1/2in x 6in

Brand: Chance

Catalog ID: 8646

Square neck of the round head carriage bolt makes the bolt self-locking during tightening, when mated with a square hole. Offered in a variety of sizes. Commonly referred to as a coach bolt.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • 3" thread length
  • Includes one square nut
  • Rated tensile strength is 7,800 lbs
  • Galvanized per ASTM A-153
  • Manufacuted in compliance with standards ANSI C135.1 and CAO 7096
  • RUS listed, i - bolt carriage.

General

Catalog Number

8646

Coating

Galvanized, ASTM A-153

Material

Steel

Tensile Strength

7800 lb.

UPC

096359075196

Dimensions

Diameter

0.5 in

Diameter (Fraction)

1/2 in

Dimensions

6.270 in x 1.1 in x 1.1 in

Distance From Pole

N/A

Height

1.1 in

Length

6.27 in

Length Threaded Area

3 in

Weight

0.38 lb

Width

1.1 in

Certifications And Compliance

Industry Standard(s)

ANSI C135.1

RUS Listed Reference

i - Bolt, carriage

Force Related

Tensile Strength

7800 lb.

Logistics

Pallet Quantity

6000