HUBBELL POWER SYSTEMS
Image of 15834 BOLT, CLEVIS, 3/4in x 14in

BOLT, CLEVIS, 3/4in x 14in

Brand: Chance

Catalog ID: 15834

Commonly used for attaching suspension insulators or other deadend applications.

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • 6" thread length and cone pointed end
  • Includes one square nut
  • Clevis opening is 13/16" wide with 5/8" dia. x 2 3/4" long hex cotter bolt with hex nut and cotter key
  • Rated tenslile strength is 18,350 lbs.
  • Galvanized per ASTM A-153
  • RUS listed, ef - Bolt,clevis

General

Catalog Number

15834

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

Material

Steel

Tensile Strength

18350 lb.

UPC

096359068945

Dimensions

Diameter

0.75 in

Diameter (Fraction)

3/4 in

Dimensions

17.65 in x 3.25 in x 1.5 in

Distance From Pole

N/A

Height

1.5 in

Length

17.65 in

Length Threaded Area

6 in

Weight

2.98 lb

Width

3.25 in

Certifications And Compliance

EU RoHS Indicator

RUS Listed Reference

ef - Bolt, clevis

Force Related

Tensile Strength

18350 lb.

Logistics

Pallet Quantity

600