
Brand: Chance
Catalog ID: 15814
3/4" wall mounting bracket for E Series.
Catalog Number
15814
Coating
Galvanized, ASTM A-153
Material
Steel
Tensile Strength
12400 lb.
UPC
096359068907
Diameter
0.63 in
Diameter (Fraction)
5/8 in
Dimensions
17.45 in x 3 in x 1.5 in
Distance From Pole
N/A
Height
1.5 in
Length
17.45 in
Length Threaded Area
6 in
Weight
2.16 lb
Width
3 in
RUS Listed Reference
ef - Bolt, clevis
Tensile Strength
12400 lb.
Pallet Quantity
1000