HUBBELL POWER SYSTEMS
Image of 15808 BOLT, CLEVIS, 5/8in x 8in

BOLT, CLEVIS, 5/8in x 8in

Brand: Chance

Catalog ID: 15808

Commonly used for attaching suspension insulators or other deadend applications.

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • 4" thread length and cone pointed end
  • Includes one square nut
  • Clevis opening is 13/16" wide with 1/2" dia. x 2-1/2" long hex cotter bolt, hex nut and cotter key
  • Rated tenslile strength is 12,400 lbs.
  • Galvanized per ASTM A-153
  • RUS listed, ef - Bolt,clevis

General

Catalog Number

15808

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Steel

Tensile Strength

12400 lb.

UPC

096359068877

Dimensions

Diameter

0.63 in

Diameter (Fraction)

5/8 in

Dimensions

11.45 in x 3 in x 1.5 in

Distance From Pole

N/A

Height

1.5 in

Length

11.45 in

Length Threaded Area

4 in

Weight

1.47 lb

Width

3 in

Certifications And Compliance

EU RoHS Indicator

No

RUS Listed Reference

ef - Bolt, clevis

Force Related

Tensile Strength

12400 lb.

Logistics

Pallet Quantity

1500