HUBBELL POWER SYSTEMS
Image of PS6280 BOLT, CONE HEAD, 3/4in X 2-1/2in
Image of PS6280 BOLT, CONE HEAD, 3/4in X 2-1/2in
Buy America(n) Qualified

BOLT, CONE HEAD, 3/4in X 2-1/2in

Brand: Chance

Catalog ID: PS6280

For use on universal pole bands 6276 and 6277.

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • Cone head, square neck bolt full thread length
  • Includes one square nut and cotter key
  • For use on universal pole bands 6276 and 6277
  • Galvanized per ASTM A-153

Product details

General

Catalog Number

PS6280

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Steel

Type

Machine Bolts

UPC

096359072959

Dimensions

Distance From Pole

N/A

Weight

0.49 lb

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Logistics

Pallet Quantity

4800

Resources and downloads

Specifications