HUBBELL POWER SYSTEMS
1

BOLT, DA, 1/2in x 18in, w/4 NUTS

Brand: Chance

Catalog ID: 8848

Double-arming bolts are used in pairs to "unitize" two crossarms when line constructin requires the strength of double arm construction. Industry slang is D A Bolt.

Pole and crossarm components offered by the Hubbell-Chance brand includes braces, double-arming bolts, reinforcing plates and grid gains for crossarm support. Braces are offered in steel or Apitong wood and include V-type, side-arm and two-piece under arm and side mount styles.

  • Full thread with cone pointed ends
  • Includes four square nuts
  • Rated tensile stength is 7,800 lbs.
  • Galvanized per ASTM A-153
  • Manufactured in compliance with ANSI C135.1
  • RUS listed, n, Bolt, double-arming

General

Catalog Number

8848

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Steel

Tensile Strength

7800 lb.

UPC

096359075653

Dimensions

Diameter

0.5 in

Diameter (Fraction)

1/2 in

Dimensions

18.00 in x 0.812 in x 0.812 in

Distance From Pole

N/A

Height

0.812 in

Length

18 in

Weight

1.23 lb

Width

0.812 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Force Related

Tensile Strength

7800 lb.

Logistics

Pallet Quantity

2000