HUBBELL POWER SYSTEMS
1
1

BOLT, DA, 3/4in X 16in, w/2 NUTS

Brand: Chance

Catalog ID: 88862N

Double-arming bolts are used in pairs to "unitize" two crossarms when line constructin requires the strength of double arm construction. Industry slang is D A Bolt.

Pole and crossarm components offered by the Hubbell-Chance brand includes braces, double-arming bolts, reinforcing plates and grid gains for crossarm support. Braces are offered in steel or Apitong wood and include V-type, side-arm and two-piece under arm and side mount styles.

  • Full-thread with cone pointed ends
  • Includes two square nuts
  • Rated tensile stength is 18,350 lbs.
  • Galvanized per ASTM A-153
  • Manufactured in compliance with ANSI C135.1 and CAO 6645
  • RUS listed, n, Bolt, double-arming

General

Catalog Number

88862N

EU RoHS Indicator

Material

Steel

UPC

096359594680

Dimensions

Distance From Pole

N/A

Height

1.125 in

Weight

2.222 lb

Width

1.125 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Logistics

Carton Quantity

15

Pallet Quantity

900