HUBBELL POWER SYSTEMS
1
1

BOLT, DA, 3/4in X 22in, w/2 NUTS

Brand: Chance

Catalog ID: 88922N

Double-arming bolts are used in pairs to "unitize" two crossarms when line constructin requires the strength of double arm construction. Industry slang is D A Bolt.

Pole and crossarm components offered by the Hubbell-Chance brand includes braces, double-arming bolts, reinforcing plates and grid gains for crossarm support. Braces are offered in steel or Apitong wood and include V-type, side-arm and two-piece under arm and side mount styles.

  • Full-thread with cone pointed ends
  • Rated tensile stength is 18,350 lbs.
  • Galvanized per ASTM A-153
  • Manufactured in compliance with ANSI C135.1 and CAO 6645
  • RUS listed, n, Bolt, double-arming

General

Catalog Number

88922N

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

Material

Steel

Tensile Strength

18350 lb.

UPC

096359594703

Dimensions

Diameter

0.75 in

Diameter (Fraction)

3/4 in

Dimensions

22.00 in x 1.125 in x 1.125 in

Distance From Pole

N/A

Height

1.125 in

Length

22 in

Weight

2.73 lb

Width

1.125 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Force Related

Tensile Strength

18350 lb.

Logistics

Pallet Quantity

600