HUBBELL POWER SYSTEMS
1

BOLT, DA, 3/4in x 22in, w/4 NUTS

Brand: Chance

Catalog ID: PS8892CW

Double-arming bolts are used in pairs to "unitize" two crossarms when line constructin requires the strength of double arm construction. Industry slang is D A Bolt.

Pole and crossarm components offered by the Hubbell-Chance brand includes braces, double-arming bolts, reinforcing plates and grid gains for crossarm support. Braces are offered in steel or Apitong wood and include V-type, side-arm and two-piece under arm and side mount styles.

  • Full-thread with cone pointed ends
  • Includes four square nuts
  • Rated tensile strength is 22,000 lbs.
  • Galvanized per CSA G164-M
  • Manufactured in compliance with Canadian CSA C83-96 specification and Charpy level 1 impact properties with average minimum energy absorption of 20 joules when tested at -20 degrees C per ASTM A370

General

Catalog Number

PS8892CW

Coating

Galvanized, CSA G164-M

EU RoHS Indicator

No

Material

Steel

Tensile Strength

22000 lb.

UPC

096359400257

Dimensions

Diameter

0.75 in

Diameter (Fraction)

3/4 in

Dimensions

22.00 in x 1.125 in x 1.125 in

Distance From Pole

N/A

Height

1.125 in

Length

22 in

Weight

3.1 lb

Width

1.125 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Industry Standard(s)

CSA C83.22

Force Related

Tensile Strength

22000 lb.

Logistics

Carton Quantity

10

Pallet Quantity

480