HUBBELL POWER SYSTEMS
BOLT, DA, 5/8in x 24in, w/4 NUTS and TDG CORROSION PROTECTION
Image of 8874TDG BOLT, DA, 5/8in x 24in, w/4 NUTS and TDG CORROSION PROTECTION

BOLT, DA, 5/8in x 24in, w/4 NUTS and TDG CORROSION PROTECTION

Brand: Chance

Catalog ID: 8874TDG

Double-arming bolts are used in pairs to "unitize" two crossarms when line constructin requires the strength of double arm construction. Industry slang is D A Bolt.

Pole and crossarm components offered by the Hubbell-Chance brand includes braces, double-arming bolts, reinforcing plates and grid gains for crossarm support. Braces are offered in steel or Apitong wood and include V-type, side-arm and two-piece under arm and side mount styles.

  • Full-thread with cone pointed ends
  • Includes four square nuts
  • Rated tensile stength is 12,400 lbs.
  • Thermal Diffusion Galvanized per ArmorGalv® and ASTM 1059 requirements
  • Manufactured as functional equivalent to ANSI C135.1

Check out our Blog: Advantages of ArmorGalv® Thermal Zinc Diffusion

General

Catalog Number

8874TDG

Material

Steel

Tensile Strength

12400 lb.

UPC

096359608677

Dimensions

Diameter

.63 in

Diameter (Fraction)

5/8 in

Dimensions

24 in x 1 in x 1 in

Height

1 in

Length

24 in

Weight

2.225 lb

Width

1 in

Force Related

Tensile Strength

12400 lb.

Logistics

Carton Quantity

20

Pallet Quantity

960