HUBBELL POWER SYSTEMS
1

BOLT, DA, 5/8in x 24in, w/4 NUTS

Brand: Chance

Catalog ID: 8874

Double-arming bolts are used in pairs to "unitize" two crossarms when line constructin requires the strength of double arm construction. Industry slang is D A Bolt.

Pole and crossarm components offered by the Hubbell-Chance brand includes braces, double-arming bolts, reinforcing plates and grid gains for crossarm support. Braces are offered in steel or Apitong wood and include V-type, side-arm and two-piece under arm and side mount styles.

  • Full-thread with cone pointed ends
  • Includes four square nuts
  • Rated tensile stength is 12,400 lbs.
  • Galvanized per ASTM A-153
  • Manufactured in compliance with ANSI C135.1 and CAO 6645
  • RUS listed, n, Bolt, double-arming

General

Catalog Number

8874

Coating

Galvanized, ASTM A-153

Material

Steel

Tensile Strength

12400 lb.

UPC

096359075745

Dimensions

Diameter

0.63 in

Diameter (Fraction)

5/8 in

Dimensions

24.625 in x 1.125 in x 1.125 in

Distance From Pole

N/A

Height

1.125 in

Length

24.625 in

Weight

2.23 lb

Width

1.125 in

Certifications And Compliance

Industry Standard(s)

ANSI C135.1

RUS Listed Reference

n - Bolt, double arming

Force Related

Tensile Strength

12400 lb.

Logistics

Pallet Quantity

960