HUBBELL POWER SYSTEMS
1

BOLT, DA, 7/8in x 12in, w/4 NUTS

Brand: Chance

Catalog ID: PSDA781200

Double-arming bolts are used in pairs to "unitize" two crossarms when line constructin requires the strength of double arm construction. Industry slang is D A Bolt.

Pole and crossarm components offered by the Hubbell-Chance brand includes braces, double-arming bolts, reinforcing plates and grid gains for crossarm support. Braces are offered in steel or Apitong wood and include V-type, side-arm and two-piece under arm and side mount styles.

  • Full-thread with cone pointed ends
  • Includes four square nuts
  • Rated tensile stength is 25,400 lbs.
  • Galvanized per ASTM A-153
  • Manufactured in compliance with ANSI C135.1

General

Catalog Number

PSDA781200

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Steel

Tensile Strength

24500 lb.

UPC

096359479048

Dimensions

Diameter

0.88 in

Diameter (Fraction)

7/8 in

Dimensions

12.00 in x 1.312 in x 1.312 in

Distance From Pole

N/A

Height

1.312 in

Length

12 in

Weight

2.8 lb

Width

1.312 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Force Related

Tensile Strength

24500 lb.

Logistics

Carton Quantity

15