HUBBELL POWER SYSTEMS
Image of 19784 BOLT, DA OVALEYE, 5/8in x 14in

BOLT, DA OVALEYE, 5/8in x 14in

Brand: Chance

Catalog ID: 19784

Double-arming eye bolts include an integral eye for the attachment of deadend insulators in double arm applications.

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • 11" thread length
  • Includes three square nuts
  • Eye dimensions are 5/8" x 1 1/2" x 2"
  • Rated tensile strength is 13,550 lbs.
  • Galvanized steel per ASTM A-153
  • Manufactrured in compliance with ANSI C135.4
  • RUS listed dy - Bolt, eye, double arming

Product details

General

Catalog Number

19784

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Steel

Tensile Strength

12400 lb.

UPC

096359068976

Dimensions

Diameter

0.63 in

Diameter (Fraction)

5/8 in

Dimensions

17.750 in x 2.688 in x 1.000 in

Distance From Pole

N/A

Height

1 in

Length

17.75 in

Length - Threaded Area

11 in

Weight

1.76 lb

Width

2.688 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

RUS Listed Reference

dy - Bolt, eye, double arming

Logistics

Pallet Quantity

1000

Resources and downloads