HUBBELL POWER SYSTEMS
Image of 19786 BOLT, DA OVALEYE, 5/8in x 16in

BOLT, DA OVALEYE, 5/8in x 16in

Brand: Chance

Catalog ID: 19786

Double-arming eye bolts include an integral eye for the attachment of deadend insulators in double arm applications.

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • 13" thread length
  • Includes three square nuts
  • Eye dimensions are 5/8" x 1 1/2" x 2"
  • Rated tensile strength is 13,550 lbs.
  • Galvanized steel per ASTM A-153
  • Manufactrured in compliance with ANSI C135.4
  • RUS listed dy - Bolt, eye, double arming

General

Catalog Number

19786

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Steel

Tensile Strength

12400 lb.

UPC

096359068983

Dimensions

Diameter

0.63 in

Diameter (Fraction)

5/8 in

Dimensions

19.750 in x 2.750 in x 1.000 in

Distance From Pole

N/A

Height

1 in

Length

19.75 in

Length Threaded Area

13 in

Weight

2.16 lb

Width

2.75 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

RUS Listed Reference

dy - Bolt, eye, double arming

Force Related

Tensile Strength

12400 lb.

Logistics

Pallet Quantity

600