HUBBELL POWER SYSTEMS
Image of 19792 BOLT, DA OVALEYE, 5/8in x 22in
Image of 19792 BOLT, DA OVALEYE, 5/8in x 22in

BOLT, DA OVALEYE, 5/8in x 22in

Brand: Chance

Catalog ID: 19792

Double-arming eye bolts include an integral eye for the attachment of deadend insulators in double arm applications.

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of ThimbleyeĀ® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • 19" thread length
  • Includes three square nuts
  • Eye dimensions are 5/8" x 1 1/2" x 2"
  • Rated tensile strength is 13,550 lbs.
  • Galvanized steel per ASTM A-153
  • Manufactrured in compliance with ANSI C135.4
  • RUS listed dy - Bolt, eye, double arming

General

Catalog Number

19792

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

Material

Steel

Tensile Strength

12400 lb.

UPC

096359069010

Dimensions

Diameter

0.63 in

Diameter (Fraction)

5/8 in

Dimensions

22.25 in x 0.546 in x 2.546 in

Distance From Pole

N/A

Height

2.546 in

Length

22.25 in

Length Threaded Area

19 in

Weight

2.35 lb

Width

0.546 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

RUS Listed Reference

dy - Bolt, eye, double arming

Force Related

Tensile Strength

12400 lb.

Logistics

Pallet Quantity

480