HUBBELL POWER SYSTEMS
BOLT, DOUBLE-ARMING, 5/8in x 20in, w/4 NUTS, with TDG CORROSION PROTECTION
Image of 8870TDG BOLT, DOUBLE-ARMING, 5/8in x 20in, w/4 NUTS, with TDG CORROSION PROTECTION

BOLT, DOUBLE-ARMING, 5/8in x 20in, w/4 NUTS, with TDG CORROSION PROTECTION

Brand: Chance

Catalog ID: 8870TDG

Double-arming bolts are used in pairs to "unitize" two crossarms when line constructin requires the strength of double arm construction. Industry slang is D A Bolt.

  • Full thread with cone pointed ends
  • Includes four square nuts
  • Rated tensile stength is 12,400 lbs.
  • Thermal Diffusion Galvanized per ArmorGalv® and ASTM 1059 requirements
  • Manufactured to be functional equivalent to ANSI C135.1

General

Catalog Number

8870TDG

Coating

ArmorGalv™ Thermal Diffusion Galvanizing

Material

Steel

UPC

096359608653

Dimensions

Diameter

0.63 in

Diameter (Fraction)

5/8 in

Dimensions

20.00 in x 1 in x 1 in

Height

1 in

Length

20 in

Weight

1.97 lb

Width

1 in

Logistics

Carton Quantity

20

Pallet Quantity

1200