HUBBELL POWER SYSTEMS
BOLT, DOUBLE END, 7/8in x 20in, w/2 NUTS
Image of PSDE782000 BOLT, DOUBLE END, 7/8in x 20in, w/2 NUTS

BOLT, DOUBLE END, 7/8in x 20in, w/2 NUTS

Brand: Chance

Catalog ID: PSDE782000

Double end bolts are offered in a variety of lengths for support in double arm applications.

Pole and crossarm components offered by the Hubbell-Chance brand includes braces, double-arming bolts, reinforcing plates and grid gains for crossarm support. Braces are offered in steel or Apitong wood and include V-type, side-arm and two-piece under arm and side mount styles.

  • 5" thread length on each end
  • Includes two square nuts, one per end
  • Rated tensile strength is 25,400 lbs.
  • Galvanized per ASTM A-153
  • Manufactured in compliance with ANSI C135.1

General

Catalog Number

PSDE782000

Coating

Galvanized, ASTM A-153

Material

Steel

Tensile Strength

12400 lb.

UPC

096359624394

Dimensions

Diameter

0.88 in

Diameter (Fraction)

7/8 in

Dimensions

20.00 in x 1.312 in x 1.312 in

Distance From Pole

N/A

Height

1.312 in

Length

20 in

Length Threaded Area

5

Weight

3.43 lb

Width

1.312 in

Force Related

Tensile Strength

12400 lb.

Logistics

Carton Quantity

10