HUBBELL POWER SYSTEMS
Image of M445588 Bolt Head Wrench Universal Tool

Bolt Head Wrench Universal Tool

Brand: CHANCE Lineman Grade Tools

Catalog ID: M445588

Used on heads of 3/4" and 5/8" dia. bolts to keep bolt from turning as nut is being tightened. Extremely useful on rural ridge pin type construction— outer edges of wrench are tapered so that they can be wedged between flanges on channel and bolt head to keep bolt from turning.

  • Place over the heads of 0.75 in (19 mm) and 0.625 in (15 mm) diameter bolts to keep bolt from turning as nut is being tightened
  • Outer edges of wrench are tapered

General

Catalog Number

M445588

EU RoHS Indicator

No

Style

Bolt Head Wrench

UPC

096359047810

Dimensions

Weight

1 lb

Weight Metric

0.5 kg

Certifications And Compliance

EU RoHS Indicator

No