HUBBELL POWER SYSTEMS
BOLT, MACHINE, HEX-COLLAR, 3/8in x 5in
Image of PSC2061030 BOLT, MACHINE, HEX-COLLAR, 3/8in x 5in

BOLT, MACHINE, HEX-COLLAR, 3/8in x 5in

Brand: Chance

Catalog ID: PSC2061030

Used to attach braces to crossarms in utility pole construction. The one-piece nut and washer is a static proof application.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Bolt has 3" thread length
  • Includes one square nut
  • Rated tensile strength is 4,250 lbs.

General

Catalog Number

PSC2061030

Material

Steel

Type

Machine Bolts

UPC

096359610618

Dimensions

Dimensions

5.250 in x 1.000 in x 1.000 in

Distance From Pole

N/A

Height

1 in

Length

5.25 in

Weight

0.191 lb

Width

1 in

Logistics

Carton Quantity

200

Pallet Quantity

9600