HUBBELL POWER SYSTEMS
BOLT, MACHINE, HEX HEAD, 1/2in x 3in
Image of PSHB120300 BOLT, MACHINE, HEX HEAD, 1/2in x 3in

BOLT, MACHINE, HEX HEAD, 1/2in x 3in

Brand: Chance

Catalog ID: PSHB120300

Fastener for general applications that require a hex head style bolt.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • 1-1/4" thread length
  • Includes one hex nut
  • Rated tensile strength is 7,800 lbs.
  • Galvanized per ASTM A-153
  • Manufactured in compliance with ANSI C135.1

General

Catalog Number

PSHB120300

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

Material

Steel

Tensile Strength

7800 lb.

Type

Machine Bolts

UPC

096359403593

Dimensions

Diameter

0.5 in

Diameter (Fraction)

1/2 in

Dimensions

3.00 in x 0.875 in x 0.875 in

Distance From Pole

N/A

Height

0.875 in

Length

3 in

Length Threaded Area

1.25

Weight

0.23 lb

Width

0.875 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Industry Standard(s)

ANSI C135.1

Force Related

Tensile Strength

7800 lb.

Logistics

Carton Quantity

200

Pallet Quantity

7200