HUBBELL POWER SYSTEMS
BOLT, MACHINE, SQ HEAD, 1/2in x 1-1/2in
Image of 870112 BOLT, MACHINE, SQ HEAD, 1/2in x 1-1/2in

BOLT, MACHINE, SQ HEAD, 1/2in x 1-1/2in

Brand: Chance

Catalog ID: 870112

Square head machine bolt for utility pole and crossarm construction. Rated for 7,800 lbs. tensile strength. Includes one assembled square nut, cone point and 1-1/4" thread length. Common industry slang reference is crossarm bolt or through bolt.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Hot dip galvanized finish per ASTM A-153
  • Manufactured in compliance with industry standard ANSI/IEEE C135.1

General

Catalog Number

870112

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Steel

Tensile Strength

7800 lb.

Type

Machine Bolts

UPC

096359075219

Dimensions

Diameter

0.5 in

Diameter (Fraction)

1/2 in

Dimensions

1.50 in x 0.812 in x 0.812 in

Distance From Pole

N/A

Height

0.812 in

Length

1.5 in

Length Threaded Area

1.25

Weight

0.17 lb

Width

0.812 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

RUS Listed Reference

c - Bolt, machine

Force Related

Tensile Strength

7800 lb.

Logistics

Pallet Quantity

12000