HUBBELL POWER SYSTEMS
Image of DF2B16 BOLT, MACHINE, SQ HEAD, 1/2in x 16in
Image of DF2B16 BOLT, MACHINE, SQ HEAD, 1/2in x 16in

BOLT, MACHINE, SQ HEAD, 1/2in x 16in

Brand: Chance

Catalog ID: DF2B16

Square head machine bolt for utility pole and crossarm construction. Rated for 7,800 lbs. tensile strength. Includes one assembled square nut, cone point and 6" thread length. Common industry slang reference is crossarm bolt or through bolt.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Hot dip galvanized finish per ASTM A-153
  • Manufactured in compliance with industry standard ANSI/IEEE C135.1

Product details

General

Catalog Number

DF2B16

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Steel

Tensile Strength

7800 lb.

Type

Machine Bolts

UPC

096359369592

Dimensions

Diameter

0.5 in

Diameter (Fraction)

1/2 in

Distance From Pole

N/A

Length

16 in

Length - Threaded Area

6 in

Weight

0.79 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

50

Pallet Quantity

1500

Resources and downloads