HUBBELL POWER SYSTEMS
Image of 8709 BOLT, MACHINE, SQ HEAD, 1/2in x 9in

BOLT, MACHINE, SQ HEAD, 1/2in x 9in

Brand: Chance

Catalog ID: 8709

Square head machine bolt for utility pole and crossarm construction. Rated for 7,800 lbs. tensile strength. Includes one assembled square nut, cone point and 4" thread length. Common industry slang reference is crossarm bolt or through bolt.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Hot dip galvanized finish per ASTM A-153
  • Manufactured in compliance with industry standard ANSI/IEEE C135.1
  • RUS listed, c - Bolt, machine