HUBBELL POWER SYSTEMS
BOLT, MACHINE, SQ HEAD, 1in x 30in
Image of PSSB103000 BOLT, MACHINE, SQ HEAD, 1in x 30in

BOLT, MACHINE, SQ HEAD, 1in x 30in

Brand: Chance

Catalog ID: PSSB103000

Square head machine bolt for utility pole and crossarm construction. Rated for 33,500 lbs. tensile strength. Includes one assembled square nut, cone point and 6" thread length. Common industry slang reference is crossarm bolt or through bolt.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Hot dip galvanized finish per ASTM A-153
  • Manufactured in compliance with industry standard ANSI/IEEE C135.1

General

Catalog Number

PSSB103000

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Steel

Tensile Strength

33500 lb.

Type

Machine Bolts

UPC

096359479369

Dimensions

Diameter

1 in

Diameter (Fraction)

1 in

Dimensions

30.00 in x 1.5 in x 1.5 in

Distance From Pole

N/A

Height

1.5 in

Length

30 in

Length Threaded Area

8

Weight

6.4 lb

Width

1.5 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Force Related

Tensile Strength

33500 lb.

Logistics

Pallet Quantity

245