HUBBELL POWER SYSTEMS
BOLT, MACHINE, SQ HEAD, 3/4in x 14in, with TDG CORROSION PROTECTION
5/8 bolt, square head

BOLT, MACHINE, SQ HEAD, 3/4in x 14in, with TDG CORROSION PROTECTION

Brand: Chance

Catalog ID: 8914TDG

Square head machine bolt, 3/4" diameter x 14" long with 6" thread length and cone point. Includes one square nut. Rated tensile strength is 18,350 lbs. Thermal Galvanized per ArmorGalv® and ASTM 1059 requirements. Manufactured to be functional equivalent to ANSI C135.1.

  • Rated tensile strength is 18,350 lbs.
  • Thermal Galvanized per ArmorGalv® and ASTM 1059 requirements
  • Manufactured to be functional equivalent to ANSI C135.1

General

Catalog Number

8914TDG

Coating

ArmorGalv™ Thermal Diffusion Galvanizing

Type

Machine Bolts

UPC

096359608738

Dimensions

Height

1.125 in

Weight

4.394 lb

Width

1.125 in

Logistics

Carton Quantity

25

Pallet Quantity

1200