HUBBELL POWER SYSTEMS
BOLT, MACHINE, SQ HEAD, 3/4in x 22in
Image of 8922 BOLT, MACHINE, SQ HEAD, 3/4in x 22in

BOLT, MACHINE, SQ HEAD, 3/4in x 22in

Brand: Chance

Catalog ID: 8922

Square head machine bolt for utility pole and crossarm construction. Rated for 18,350 lbs. tensile strength. Includes one assembled square nut, cone point and 6" thread length. Common industry slang reference is crossarm bolt or through bolt.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Hot dip galvanized finish per ASTM A-153
  • Manufactured in compliance with industry standard ANSI/IEEE C135.1
  • RUS listed, c - Bolt, machine

General

Catalog Number

8922

Coating

Galvanized, ASTM A-153

Material

Steel

Tensile Strength

18350 lb.

Type

Machine Bolts

UPC

096359075981

Dimensions

Diameter

0.75 in

Diameter (Fraction)

3/4 in

Dimensions

22.750 in x 1.125 in x 1.125 in

Distance From Pole

N/A

Height

1.125 in

Length

22.75 in

Length Threaded Area

6 in

Weight

2.59 lb

Width

1.125 in

Certifications And Compliance

RUS Listed Reference

c - Bolt, machine

Force Related

Tensile Strength

18350 lb.

Logistics

Pallet Quantity

600