HUBBELL POWER SYSTEMS
BOLT, MACHINE, SQ HEAD, 3/4in x 36in
Image of PS8936 BOLT, MACHINE, SQ HEAD, 3/4in x 36in

BOLT, MACHINE, SQ HEAD, 3/4in x 36in

Brand: Chance

Catalog ID: PS8936

Square head machine bolt for utility pole and crossarm construction. Rated for 18,350 lbs. tensile strength. Includes one assembled square nut, cone point and 8" thread length. Common industry slang reference is crossarm bolt or through bolt.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Hot dip galvanized finish per ASTM A-153
  • Manufactured in compliance with industry standard ANSI/IEEE C135.1

General

Catalog Number

PS8936

Coating

Galvanized, ASTM A-153

Material

Steel

Type

Machine Bolts

UPC

096359604167

Dimensions

Diameter

0.75 in

Diameter (Fraction)

3/4 in

Dimensions

36.00 in x 1.125 in x 1.125 in

Distance From Pole

N/A

Height

1.125 in

Length

36 in

Length Threaded Area

8

Weight

4.471 lb

Width

1.125 in