HUBBELL POWER SYSTEMS
Image of PS8803 BOLT, MACHINE, SQ HEAD, 5/8in x 3in
* Representative image
Image of PS8803 BOLT, MACHINE, SQ HEAD, 5/8in x 3in

BOLT, MACHINE, SQ HEAD, 5/8in x 3in

Brand: Chance

Catalog ID: PS8803

Square head machine bolt for utility pole and crossarm construction. Rated for 12,400 lbs. tensile strength. Includes one assembled square nut, cone point and 1-1/2" thread length. Common industry slang reference is crossarm bolt or through bolt.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Hot dip galvanized finish per ASTM A-153
  • Manufactured in compliance with industry standard ANSI/IEEE C135.1

Product details

General

Catalog Number

PS8803

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Steel

Tensile Strength

33500 lb.

Type

Machine Bolts

UPC

096359481591

Dimensions

Diameter

0.63 in

Diameter (Fraction)

5/8 in

Distance From Pole

N/A

Length

3 in

Length - Threaded Area

1.75

Weight

0.44 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

50

Pallet Quantity

4800

Resources and downloads