HUBBELL POWER SYSTEMS
BOLT, MACHINE, SQ HEAD, 5/8in x 4in
Image of 8804 BOLT, MACHINE, SQ HEAD, 5/8in x 4in

BOLT, MACHINE, SQ HEAD, 5/8in x 4in

Brand: Chance

Catalog ID: 8804

Square head machine bolt for utility pole and crossarm construction. Rated for 12,400 lbs. tensile strength. Includes one assembled square nut, cone point and 3" thread length. Common industry slang reference is crossarm bolt or through bolt.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Hot dip galvanized finish per ASTM A-153
  • Manufactured in compliance with industry standard ANSI/IEEE C135.1

General

Catalog Number

8804

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Steel

Tensile Strength

12400 lb.

Type

Machine Bolts

UPC

096359075417

Dimensions

Diameter

0.63 in

Diameter (Fraction)

5/8 in

Dimensions

4.00 in x 0.625 in x 0.625 in

Distance From Pole

N/A

Height

0.625 in

Length

4 in

Length Threaded Area

3

Weight

0.56 lb

Width

0.625 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Force Related

Tensile Strength

12400 lb.

Logistics

Pallet Quantity

4000