HUBBELL POWER SYSTEMS
Image of PS8807CW BOLT, MACHINE, SQ HEAD, 5/8in x 7in, 13,500lbs RATED TENSILE STRENGTH

BOLT, MACHINE, SQ HEAD, 5/8in x 7in, 13,500lbs RATED TENSILE STRENGTH

Brand: Chance

Catalog ID: PS8807CW

Square head machine bolt for utility pole and crossarm construction. Rated for 13,500 lbs. tensile strength. Includes one assembled square nut, cone point and 4" thread length. Common industry slang reference is crossarm bolt or through bolt.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Hot dip galvanized finish per CSA G-164-M
  • Manufactured in compliance with Canadian CSA C83-96 specification
  • Charpy level 1 impact - Avg. min. energy absorption of 20J, when tested at -20° C per ASTM A370