HUBBELL POWER SYSTEMS
BOLT, MACHINE, SQ HEAD, 5/8in x 8in, with TDG CORROSION PROTECTION
5/8 bolt, square head

BOLT, MACHINE, SQ HEAD, 5/8in x 8in, with TDG CORROSION PROTECTION

Brand: Chance

Catalog ID: 8808TDG

Square head machine bolt, 5/8" diameter x 8" long with 4" thread length and cone point. Includes one square nut. Rated tensile strength is 12,400 lbs. Thermal Galvanized per ArmorGalv® and ASTM 1059 requirements. Manufactured to be functional equivalent to ANSI C135.1.

  • Rated tensile strength is 12,400 lbs.
  • Thermal Galvanized per ArmorGalv® and ASTM 1059 requirements
  • Manufactured to be functional equivalent to ANSI C135.1

General

Catalog Number

8808TDG

Coating

ArmorGalv™ Thermal Diffusion Galvanizing

Type

Machine Bolts

UPC

096359715245

Dimensions

Dimensions

8 in x 0.625 in x 0.625 in

Height

0.625 in

Length

8 in

Weight

0.534 lb

Width

0.625 in

Logistics

Pallet Quantity

3200