HUBBELL POWER SYSTEMS
Image of C2050257 BOLT, MACHINE, SQ HEAD, 7/8in x 20in
Image of C2050257 BOLT, MACHINE, SQ HEAD, 7/8in x 20in

BOLT, MACHINE, SQ HEAD, 7/8in x 20in

Brand: Chance

Catalog ID: C2050257

Square head machine bolt for utility pole and crossarm construction. Rated for 25,400 lbs. tensile strength. Includes one assembled square nut, cone point and 6" thread length. Common industry slang reference is crossarm bolt or through bolt.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Hot dip galvanized finish per ASTM A-153
  • Manufactured in compliance with industry standard ANSI/IEEE C135.1
  • RUS listed, c - Bolt, machine

Product details

General

Catalog Number

C2050257

Coating

Galvanized, ASTM A-153

Material

Steel

Tensile Strength

25400 lb.

Type

Machine Bolts

UPC

096359013877

Dimensions

Diameter

0.88 in

Diameter (Fraction)

7/8 in

Dimensions

21.000 in x 1.250 in x 1.250 in

Distance From Pole

N/A

Height

1.25 in

Length

21 in

Length - Threaded Area

6 in

Weight

3.43 lb

Width

1.25 in

Certifications And Compliance

RUS Listed Reference

c - Bolt, machine

Logistics

Pallet Quantity

480

Resources and downloads