HUBBELL POWER SYSTEMS
BOLT, MACHINE, SQ HEAD, 7/8in x 22in
Image of C2050258 BOLT, MACHINE, SQ HEAD, 7/8in x 22in

BOLT, MACHINE, SQ HEAD, 7/8in x 22in

Brand: Chance

Catalog ID: C2050258

Square head machine bolt for utility pole and crossarm construction. Rated for 25,400 lbs. tensile strength. Includes one assembled square nut, cone point and 6" thread length. Common industry slang reference is crossarm bolt or through bolt.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Hot dip galvanized finish per ASTM A-153
  • Manufactured in compliance with industry standard ANSI/IEEE C135.1
  • RUS listed, c - Bolt, machine

General

Catalog Number

C2050258

Coating

Galvanized, ASTM A-153

Material

Steel

Tensile Strength

25400 lb.

Type

Machine Bolts

UPC

096359013884

Dimensions

Diameter

0.88 in

Diameter (Fraction)

7/8 in

Dimensions

23.000 in x 1.250 in x 1.250 in

Distance From Pole

N/A

Height

1.25 in

Length

23 in

Length Threaded Area

6 in

Weight

4.17 lb

Width

1.25 in

Certifications And Compliance

RUS Listed Reference

c - Bolt, machine

Force Related

Tensile Strength

25400 lb.

Logistics

Pallet Quantity

320