HUBBELL POWER SYSTEMS
Image of DF5B24 BOLT, MACHINE, SQ HEAD, 7/8in x 24in
Image of DF5B24 BOLT, MACHINE, SQ HEAD, 7/8in x 24in

BOLT, MACHINE, SQ HEAD, 7/8in x 24in

Brand: Chance

Catalog ID: DF5B24

Square head machine bolt for utility pole and crossarm construction. Rated for 25,400 lbs. tensile strength. Includes one assembled square nut, cone point and 6" thread length. Common industry slang reference is crossarm bolt or through bolt.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Hot dip galvanized finish per ASTM A-153
  • Manufactured in compliance with industry standard ANSI/IEEE C135.1
  • RUS listed, c - Bolt, machine

Product details

General

Catalog Number

DF5B24

Coating

Galvanized, ASTM A-153

Material

Steel

Tensile Strength

25400 lb.

Type

Machine Bolts

UPC

096359369684

Dimensions

Diameter

0.88 in

Diameter (Fraction)

7/8 in

Dimensions

25.000 in x 1.250 in x 1.250 in

Distance From Pole

N/A

Height

1.25 in

Length

25 in

Length - Threaded Area

6 in

Weight

4.31 lb

Width

1.25 in

Logistics

Pallet Quantity

240

Resources and downloads