HUBBELL POWER SYSTEMS
BOLT, MACHINE, SQ HEAD, 7/8in x 7in
Image of PSSB780700 BOLT, MACHINE, SQ HEAD, 7/8in x 7in

BOLT, MACHINE, SQ HEAD, 7/8in x 7in

Brand: Chance

Catalog ID: PSSB780700

Square head machine bolt for utility pole and crossarm construction. Rated for 25,400 lbs. tensile strength. Includes one assembled square nut, cone point and 3" thread length. Common industry slang reference is crossarm bolt or through bolt.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Hot dip galvanized finish per ASTM A-153
  • Manufactured in compliance with industry standard ANSI/IEEE C135.1
  • RUS listed, c - Bolt, machine

General

Catalog Number

PSSB780700

Coating

Galvanized, ASTM A-153

Material

Steel

Tensile Strength

25400 lb.

Type

Machine Bolts

UPC

096359514848

Dimensions

Diameter

0.88 in

Diameter (Fraction)

7/8 in

Dimensions

7.00 in x 1.312 in x 1.312 in

Distance From Pole

N/A

Height

1.312 in

Length

7 in

Length Threaded Area

3

Weight

1.59 lb

Width

1.312 in

Certifications And Compliance

Industry Standard(s)

ANSI C135.1

Force Related

Tensile Strength

25400 lb.

Logistics

Carton Quantity

30