HUBBELL POWER SYSTEMS
Image of 29943 BOLT, OVALEYE, 1/2in x 12in
Image of 29943 BOLT, OVALEYE, 1/2in x 12in

BOLT, OVALEYE, 1/2in x 12in

Brand: Chance

Catalog ID: 29943

Ovaleye bolts are used to support suspension insulators in deadend applications.

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • 6" thread length
  • Includes one square nut
  • Eye dimensions are 7/16" x 1 1/4" x 1 1/5/8"
  • Rated tensile strength is 7,800 lbs.
  • Galvanized steel per ASTM A-153

Product details

General

Catalog Number

29943

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Steel

Tensile Strength

7800 lb.

UPC

096359069911

Dimensions

Diameter

0.5 in

Diameter (Fraction)

1/2 in

Dimensions

14.750 in x 1.125 in x 0.750 in

Distance From Pole

N/A

Height

0.75 in

Length

14.75 in

Length - Threaded Area

6 in

Weight

0.98 lb

Width

1.125 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Industry Standard(s)

ANSI C135.5

Logistics

Pallet Quantity

2400

Resources and downloads

Specifications

Sales Drawings