HUBBELL POWER SYSTEMS
BOLT, OVALEYE, 1/2in x 6in, with TDG CORROSION PROTECTION
Image of 29937TDG BOLT, OVALEYE, 1/2in x 6in, with TDG CORROSION PROTECTION
New

BOLT, OVALEYE, 1/2in x 6in, with TDG CORROSION PROTECTION

Brand: Chance

Catalog ID: 29937TDG

Ovaleye bolts are used to support suspension insulators in deadend applications.

  • 4" thread length
  • Includes one square nut
  • Eye dimensions are 7/16" x 1-1/4" x 1-1/5/8"
  • Rated tensile strength is 7,800 lbs.
  • Thermal Galvanized per ArmorGalv® and ASTM 1059 requirements

General

Catalog Number

29937TDG

Coating

ArmorGalv™ Thermal Diffusion Galvanizing

Material

Steel

UPC

096359746515

Dimensions

Diameter

0.5 in

Diameter (Fraction)

1/2 in

Length

6 in

Weight

0.66 lb

Logistics

Pallet Quantity

3200