HUBBELL POWER SYSTEMS
Image of 29982 BOLT, OVALEYE, 3/4in x 12in

BOLT, OVALEYE, 3/4in x 12in

Brand: Chance

Catalog ID: 29982

Ovaleye bolts are used to support suspension insulators in deadend applications.

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • 6" thread length
  • Includes one square nut
  • Eye dimensions are 5/8" x 1 1/2" x 2"
  • Rated tensile strength is 20,050 lbs.
  • Galvanized steel per ASTM A-153
  • RUS listed o - Bolt, eye, oval