HUBBELL POWER SYSTEMS
Image of 29984 BOLT, OVALEYE, 3/4in x 14in

BOLT, OVALEYE, 3/4in x 14in

Brand: Chance

Catalog ID: 29984

Ovaleye bolts are used to support suspension insulators in deadend applications.

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • 6" thread length
  • Includes one square nut
  • Eye dimensions are 5/8" x 1 1/2" x 2"
  • Rated tensile strength is 20,050 lbs.
  • Galvanized steel per ASTM A-153
  • RUS listed o - Bolt, eye, oval

General

Catalog Number

29984

Coating

Galvanized, ASTM A-153

Material

Steel

Tensile Strength

18350 lb.

UPC

096359070047

Dimensions

Diameter

0.75 in

Diameter (Fraction)

3/4 in

Dimensions

18.000 in x 3.000 in x 1.125 in

Distance From Pole

N/A

Height

1.125 in

Length

18 in

Length Threaded Area

6 in

Weight

2.43 lb

Width

3 in

Certifications And Compliance

RUS Listed Reference

o - Bolt, eye, oval

Force Related

Tensile Strength

18350 lb.

Logistics

Pallet Quantity

960