HUBBELL POWER SYSTEMS
Image of 29960 BOLT, OVALEYE, 5/8in x 10in

BOLT, OVALEYE, 5/8in x 10in

Brand: Chance

Catalog ID: 29960

Ovaleye bolts are used to support suspension insulators in deadend applications.

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • 6" thread length
  • Includes one square nut
  • Eye dimensions are 5/8" x 1 1/2" x 2"
  • Rated tensile strength is 13,550 lbs.
  • Galvanized steel per ASTM A-153
  • Manufactrured in compliance with ANSI C135.4 and C135.5
  • RUS listed o - Bolt, eye, oval

General

Catalog Number

29960

Coating

Galvanized, ASTM A-153

Material

Steel

Tensile Strength

12400 lb.

UPC

096359069959

Dimensions

Diameter

0.63 in

Diameter (Fraction)

5/8 in

Dimensions

13.500 in x 2.625 in x 1.000 in

Distance From Pole

N/A

Height

1 in

Length

13.5 in

Length Threaded Area

6 in

Weight

1.3 lb

Width

2.625 in

Certifications And Compliance

Industry Standard(s)

ANSI 135.4, 135.5

RUS Listed Reference

o - Bolt, eye, oval

Force Related

Tensile Strength

12400 lb.

Logistics

Pallet Quantity

1500