HUBBELL POWER SYSTEMS
Image of 29964 BOLT, OVALEYE, 5/8in x 14in

BOLT, OVALEYE, 5/8in x 14in

Brand: Chance

Catalog ID: 29964

Ovaleye bolts are used to support suspension insulators in deadend applications.

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • 6" thread length
  • Includes one square nut
  • Eye dimensions are 5/8" x 1 1/2" x 2"
  • Rated tensile strength is 13,550 lbs.
  • Galvanized steel per ASTM A-153
  • Manufactrured in compliance with ANSI C135.4 and C135.5
  • RUS listed o - Bolt, eye, oval