HUBBELL POWER SYSTEMS
BOLT, OVALEYE, 5/8in x 8in, with TDG CORROSION PROTECTION
Image of 29958TDG BOLT, OVALEYE, 5/8in x 8in, with TDG CORROSION PROTECTION

BOLT, OVALEYE, 5/8in x 8in, with TDG CORROSION PROTECTION

Brand: Chance

Catalog ID: 29958TDG

Ovaleye bolt, 5/8" dia. x 8" long with 4" thread length. Includes one square nut. Eye dimensions are 5/8" x 1 1/2" x 2". Rated tensile strength is 13,550 lbs. Thermal Galvanized per ArmorGalv® and ASTM 1059 requirements. Manufactured to be functional equivalent to ANSI C135.4 and C135.5.

  • Rated tensile strength is 13,550 lbs.
  • Thermal Galvanized per ArmorGalv® and ASTM 1059 requirements
  • Manufactured to be functional equivalent to ANSI C135.1

General

Catalog Number

29958TDG

Coating

ArmorGalv™ Thermal Diffusion Galvanizing

UPC

096359717508

Dimensions

Dimensions

8 in x 1 in x 1 in

Height

1 in

Length

8 in

Weight

1.237 lb

Width

1 in

Logistics

Pallet Quantity

1500