HUBBELL POWER SYSTEMS
Image of PS29959CW BOLT, OVALEYE, 5/8in x 9in

BOLT, OVALEYE, 5/8in x 9in

Brand: Chance

Catalog ID: PS29959CW

Ovaleye bolts are used to support suspension insulators in deadend applications.

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • 4" thread length and cone point
  • Includes one square nut
  • Rated tensile strength is 14,100 lbs.
  • Manufactured in compliance with Canadian CSA C83-96 specification and Charpy level 1 impact properties with average minimum energy absorption of 20 joules when tested at -20 degrees C per ASTM A370
  • Galvanized steel per CSAG164-M

General

Catalog Number

PS29959CW

Coating

Galvanized, CSA G164-M

Material

Steel

Tensile Strength

14100 lb.

UPC

096359821656

Dimensions

Diameter

0.63 in

Diameter (Fraction)

5/8 in

Dimensions

9.00 in x 1 in x 1 in

Distance From Pole

N/A

Height

1 in

Length

9 in

Length Threaded Area

4

Weight

0 lb

Width

1 in

Certifications And Compliance

Industry Standard(s)

CSA C83.65

Force Related

Tensile Strength

14100 lb.