HUBBELL POWER SYSTEMS
Image of 7832 BOLT, SPOOL, DOUBLE-UPSET, 5/8in x 12in

BOLT, SPOOL, DOUBLE-UPSET, 5/8in x 12in

Brand: Chance

Catalog ID: 7832

Spool bolts are used to support a spool insulator in the horizontal position in secondary applications. Industry slang is Upset Bolt.

For utility neutral and secondary lines, the Hubbell-Chance brand offers ANSI class spool insulators along with the necessary clevises, racks, and spool bolts for installation. Screw and clamp-type porcelain and nylon wireholders are offered for service drops. All items are in compliance with applicable electric utility industry standards.

  • 6" thread length and cone pointed end
  • Overall length is 17-3/4"
  • Pole offset distance is 1"
  • Includes one square nut with cotter key
  • Rated cantilever load is 800 lbs.
  • Hot dip galvanized per ASTM A-153
  • Manufactured in compliance with ANSI C135.31
  • RUS listed, q - Bolt, double upset

General

Catalog Number

7832

Coating

Galvanized, ASTM A-153

Material

Steel

Tensile Strength

12400 lb.

Type

Double Upset

UPC

096359074519

Dimensions

Diameter

0.63 in

Diameter (Fraction)

5/8 in

Dimensions

18.000 in x 1.750 in x 1.750 in

Distance From Pole

N/A

Height

1.75 in

Length

18 in

Length - Threaded Area

6 in

Weight

1.76 lb

Width

1.75 in

Force Related

Tensile Strength

12400 lb.

Logistics

Pallet Quantity

1250