HUBBELL POWER SYSTEMS
Image of 5012 BOLT, THIMBLEYE, ANGLE, 5/8in x 12in

BOLT, THIMBLEYE, ANGLE, 5/8in x 12in

Brand: Chance

Catalog ID: 5012

Used in down guy applications for loop-type deadend attachments.

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • 6" thread length and cone pointed end
  • Includes one square nut
  • Internal eye dimensions are 9/16" x 11/16"
  • Rated tensile strength is 12,400 lbs.
  • Hot dip galvanized per ASTM A-153
  • RUS listed, ao - Bolt, strand eye, straight (thimble eye)

General

Catalog Number

5012

Coating

Galvanized, ASTM A-153

Material

Steel

Tensile Strength

12400 lb.

Type

Thimbleye Bolts

UPC

096359072164

Dimensions

Diameter

0.63 in

Diameter (Fraction)

5/8 in

Distance From Pole

N/A

Length

12 in

Length Threaded Area

6 in

Weight

1.65 lb

Certifications And Compliance

Industry Standard(s)

ANSI 135.4

RUS Listed Reference

ba - Bolt, angle eye (thimble eye)

Force Related

Tensile Strength

12400 lb.

Logistics

Pallet Quantity

1200