HUBBELL POWER SYSTEMS
Image of 5016 BOLT, THIMBLEYE, ANGLE, 5/8in x 16in

BOLT, THIMBLEYE, ANGLE, 5/8in x 16in

Brand: Chance

Catalog ID: 5016

Used in down guy applications for loop-type deadend attachments.

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • 6" thread length and cone pointed end
  • Includes one square nut
  • Internal eye dimensions are 9/16" x 11/16"
  • Rated tensile strength is 12,400 lbs.
  • Hot dip galvanized per ASTM A-153
  • RUS listed, ao - Bolt, strand eye, straight (thimble eye)